Product
USB CAMERA
Board Camera
YT-VB12603LH-120
1/14.25" Color CMOS 800p Low Temperature (USB 3.0)
Ø 3.2 x 12.9
Description

MISUMI YT-VB12603LH-120 is a Made-in-Taiwan 1/14.25" Color CMOS 800p USB 3.0 front-view micro camera module, built around an extremely slim Ø3.2mm probe body for inspection tasks where nothing larger will fit.

The module features a 120° field of view (90°/120° optional) and six built-in high-intensity white LEDs for reliable illumination in dark, enclosed spaces, alongside optional IR illumination (850nm/940nm) for covert or low-light scenarios.

Its USB 3.0 Type C interface delivers fast, high-bandwidth image transfer for real-time inspection work. Designed and manufactured in Taiwan, the YT-VB12603LH-120 reflects MISUMI's precision micro-optics engineering and reliable local supply chain for OEM customers building ultra-compact inspection instruments.

Feature
• 800p Resolution
  (800 x 800 @ 60 fps)
• 1/14.25" Color CMOS
• View Angle 120°
   90° / 120° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YT-B12603-120
✦ YT-B12603-120 ✦ YT-B12603LH-120 (With LED) ✦ YT-VB12603LH-120 (With LED / Dimmer) ✦ FYT-VB12603LH-120 (With LED / Dimmer + Snapshot and Freeze) ※ YT-B12603-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/14.25" Color CMOS
Resolution 800 x 800 @ 60 fps
Pixel Size (μm) 1.116 x 1.116
Image Area (mm) 0.89 x 0.89
Scan Mode Progressive
Sensitivity 4500 e-
Dynamic Range 72.2 dB
S/N Ratio 36.8 dB
Shutter Rolling
Lens
 0.445 mm / F 4.37
View Angle 120°
Focus Distance (mm) FID 5-100
LED High-Intensity White LED x 6
Power Supply DC 5 V
Power Current 150 mA
Connector USB 3.0 Type C
Dimension (mm) Ø 3.2
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Micro-Diameter Borescope / Endoscope Probe Integration
• Dental and Veterinary Inspection Scope Integration
• Firearms Bore and Barrel Inspection
• Micro-Assembly and Precision Component Inspection
• Jewelry and Gemstone Inspection
• Musical Instrument Bore Inspection
• PCB Via and Micro-Solder Joint Inspection
• Forensic and Investigative Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All