FTT-B10415UA-140
2/3" Color CMOS 1080p Advance
15 x 26.5 mm
Description
|
The FTT-B10415UA-140 is a 15 x 26.5 mm 2/3" color CMOS covert camera module, delivering 1920 x 1080 resolution at 30 fps with excellent low-light sensitivity for discreet body-worn surveillance. It features a 140° view angle lens (83°/140° optional), a built-in microphone, and a USB 2.0 Type C connector, making it lightweight and comfortable for extended wear while easily connecting to smartphones, laptops, and tablets. Button and screw head covers can be added as an optional configuration for covert installation. This camera module is manufactured in Taiwan by MISUMI, and is also available with built-in LED illumination and dimmer options for covert operation in low-light environments. |
Feature
| • 1080p Resolution (1920 × 1080 @ 30 fps) • 2/3" Color CMOS • View Angle 140° 83° / 140° (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • Varieties of screws and buttons covers • Built-In Microphone • USB Micro Type C Connector • Light Weight and Comfortable to Wear |
Choose Model
✦ TT-B10415UA-140
✦ TT-B10415UA-140
✦ TT-B10415UALH-140 (With LED)
✦ TT-VB10415UALH-140 (With LED / Dimmer)
✦ FTT-VB10415UALH-140 (With LED / Dimmer + Snapshot and Freeze)
※ TT-B10415UA-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 2/3" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 4.75 x 4.75 |
| Image Area (mm) | 9.12 x 5.13 |
| Scan Mode | Progressive |
| Sensitivity | 9.9 V / (Lux-sec) |
| Dynamic Range | 74.8 dB |
| S/N Ratio | 40.2 dB |
| Shutter | Rolling |
| Lens |
5.2 mm / F 2.2 |
| View Angle | 140˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 170 mA |
| Connector | USB 2.0 Type C |
| Dimension (mm) | 15 x 26.5 |
| Microphone | Built-In |
| • Undercover investigation and evidence gathering • Personal safety and self-recording • Journalism and documentary field recording • Discreet retail loss prevention monitoring • Compliance and workplace monitoring • Field interview and testimony recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



