Product
CVBS CAMERA
AHD CVI TVI PVI
AHD-S62012-3C
1/2.9" Color CMOS 1080p AHD, CVI, TVI, PVI
12.5 x 12.5 mm
Description

MISUMI AHD-S62012-3C is a Made-in-Taiwan 2-megapixel analog camera module supporting AHD, CVI, and TVI video formats, delivering 1920 x 1080 resolution at 30fps through a 1/2.9" Color CMOS sensor with a 3.8mm F2.0 lens and 86-degree view angle.

The camera offers a 64.6dB dynamic range and a 49.6dB signal-to-noise ratio, with an external microphone for audio capture and both a Mini 4-Pin connector and IRIS 4-Pin connector for flexible OEM integration. Its compact 12.5 x 12.5mm footprint suits space-constrained camera integrations.

Manufactured in Taiwan, the AHD-S62012-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 2 Megapixels
  (1920x 1080 @ 30 fps)
• 1/2.9" Color CMOS
• View Angle 86°
   51° / 71° / 75° / 76° / 86° / 87° / 91° (Optional)
• LED N/A (Optional)
• Cable + Connector Mini 4 Pin (Male)
• Mini Camera, Compact Size and High Image Quality Camera Module
• External Microphone (Optional)
• AHD Video Format 
  CVI / TVI / PVI  (Optional)
Choose Model
✦ AHD-S62012-3C
✦ AHD-S62012-3C ※ AHD-S62012-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format AHD
Image Sensor 1/2.9" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 2.8 x 2.8
Image Area (mm) 5.3984 x 3.0464
Scan Mode Progressive
Sensitivity 22.5Ke / (Lux-sec)
Dynamic Range 64.6 dB
S/N Ratio 49.6 dB
Shutter Rolling
Lens
3.8 mm / F 2.0
View Angle 86˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA (DC 12V)
150 mA (DC 5V)
Connector IRIS 4 Pin
Dimension (mm) 12.5 x 12.5

 

• Audio-Enabled Inspection Camera
• General Purpose Machine Vision Camera
• Classroom / Conference Room AV Monitoring
• Interview / Recording Booth Camera
• Retail Checkout Audio-Video Camera
• OEM Custom Connector Camera Integration
• Daylight Industrial Monitoring
• Compact Handheld Diagnostic Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All