MP-700
MINI Mobile Digital Video Recorder
82.5 (W) x 98.5 (L) x 22 (H)
Description
It deliver the 480p / 576p resolution live streaming performance when using NTSC / PAL video format camera.
Feature
• SDHC /SD Card Slot (Support Up to 32 GB x 2)
• Support Snapshot Function
• HDMI: 1080p / 720p / 848 x 480
CVBS: 480p / 576p
• High Performance.
• Support Date and Time Stamp
• Special power saving button, IR remote control
• Motion Detect, loop overwrite recording or continuous recording, RTC stamp embedded in video stream
• Support Snapshot Function
• HDMI: 1080p / 720p / 848 x 480
CVBS: 480p / 576p
• High Performance.
• Support Date and Time Stamp
• Special power saving button, IR remote control
• Motion Detect, loop overwrite recording or continuous recording, RTC stamp embedded in video stream
Choose Model
✦ MP-700
✦ MP-700
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Input | External Camera: 5 MP LVDS, CVBS |
| Video Format | NTSC / PAL |
| Recording Resolution | CVBS camera: 720 x 480-NTSC, 720 x 576-PAL / max 30 fps (D1) 5MP camera: 1280 x 720 (HD 720p) / max 30 fps. 1920 x 1080 (Full HD 1080p) / max 30 fps. |
| Photo Resolution | 5.0 MegaPixels (expected to 12.0 MegaPixels) |
| Recording Mode | loop overwrite, continuous recording, Motion Detect |
| Memory | 32 GB Micro SDx2 |
| Storage | Flash Memory 128 MB |
| Display | UI 3.5" TFT LCD |
| Audio | Built-in microphone with camera A/V output interface: 2.5mm phone jack , HDMI |
| Battery | 2000mAh 3.7 V Li-ion (NP120) |
| Power interface | Micro USB-5V DC adapter |
| Dimension (mm) | 82.5 (W) x 98.5 (L) x 22 (H) |
| Other function | Special power save button, IR remote control |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
