MP-202-4G
MINI Digital Video Recorder
14.5 (W) x 70 (L)
Description
Feature
• Built-in memory 4G.
• IR remote control to Snapshot, record , and preview.
• Play back on TV with AV output.
• IR remote control to Snapshot, record , and preview.
• Play back on TV with AV output.
Choose Model
MP-202-4G-N (NTSC Signal)
MP-202-4G-N (NTSC Signal)
MP-202-4G-P (PAL Signal)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Video | 1 Channel |
| Audio | 1 Channel |
| Video Processing | Chipset DSP Processor |
| Compression | MPEG4 Format |
| Snapshot | 640 x 480 JPG IMAGE |
| Control | on Board Key, IR Remote Control |
| Memory | 4G |
| Frames | 30 fps |
| Recording Mode | Normal, Loop, IR Remote Control |
| Power Input | DC 5 V / 300 mA |
| Power Output | DC 3.3 V / 110 mA |
| Dimension (mm) | 14.5 x 70 |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected