MP-455E
MINI Mobile Digital Video Recorder
68 (W) x 80 (L) x 19 (H)
Description
It deliver the 480p resolution live streaming performance when using NTSC / PAL video format camera.
Feature
• SDHC /SD Card Slot (Support Up to 32 GB)
• Built-In Flash Memory 128 MB
• Support Snapshot Function
• 640 x 480 Resolution
• High Performance.
• Support Date and Time Stamp
• Built-In Flash Memory 128 MB
• Support Snapshot Function
• 640 x 480 Resolution
• High Performance.
• Support Date and Time Stamp
Choose Model
✦ MP-455E
✦ MP-455E
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Input | External Camera (DC 9 V) / IRIS 4 Pin (Male) |
| Voice Recorder | Radio Quality (16 KHz) / CD Quality (48 KHz) |
| Recording Resolution | 640 x 480 |
| Video Format | NTSC / PAL |
| Display | 2.5" LTPS TFT LCD 508 x 240, 230K |
| Format support | JPEG ASF WAV MP3 WMA |
| Function | Scheduled Recording (12 Event), Continuous Record |
| Storage | Flash Memory 128 MB |
| Interface | External DC Power 9 V Out for Camera and AV In |
| Power | DC 5 V |
| Battery | Rechargeable LI-ION battery 3.7 V / 920 mA, Compatible with NP60 Type Battery |
| Dimension (mm) | 68 (W) x 80 (L) x 19 (H) |
| Language Support | English, German, French, Spanish, Italian, Portuguese, Japanese, Simple Chinese, Traditional Chinese, Korean, Polish, Turkey |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
