MP-110M
MINI Digital Video Recorder
32 (W) x 73 (L)
Description
Feature
• TV Out : Live and Playback
• 2048 x 1536 Image Resolution, 640 x 480 Video Resolution
• Device ID Indicator (Special Customer Optional)
• RTC (Real-Time Clock)
• Normal REC
• Loop Overwrite REC
• Motion Detect REC
• Micro SDHC Card Slot (Support Up to 32 GB)
• Support Date and Time Stamp
• 2048 x 1536 Image Resolution, 640 x 480 Video Resolution
• Device ID Indicator (Special Customer Optional)
• RTC (Real-Time Clock)
• Normal REC
• Loop Overwrite REC
• Motion Detect REC
• Micro SDHC Card Slot (Support Up to 32 GB)
• Support Date and Time Stamp
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Audio | WAV 48 kHz |
| Recording Resolution | 640 x 480 @ 30 fps (Video) 2048 x 1536 (Photo) |
| Video Format | NTSC / PAL |
| Function | Normal, Loop Overwrite, Motion Detect, Motion Detect Capture Picture |
| Power Supply | DC 5 V |
| Storage | Micro SDHC 32 GB |
| Interface | USB 1.1 |
| Video Out | Live Video TV Out / Playback Rec File On TV |
| Dimension (mm) | 32 (W) x 73 (L) |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
