XD-DB20909R-76 (-xx)
1/9" Color CMOS 720p Advance Dual Camera
Ø 9 x 4.3
Description
|
The XD-DB20909R-76 is a dual camera endoscope module manufactured in Taiwan. It uses a 1/9" Color CMOS sensor with 1 Megapixel (1280 x 720) resolution at 15 to 30 fps, built for medical and industrial endoscope applications. Its compact Ø 9 x 4.3 mm body lets it examine difficult-to-reach areas normally hidden from sight, with a variety of optional view angles available and optional White, White with Optical Fiber, High-Intensity White, IR 940 nm, and IR 850 nm LED support for low-light use. It connects via a USB Type A connector for straightforward integration. Compact and reliable, it suits precision inspection and medical imaging needs. |
Feature
| • 1 Megapixel (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 76° 39° / 76°/ 128° / 140° (Optional) |
• White LED / White LED with Optical Fiber High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 2.0 Interface USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ XD-DB20909R-76 (Need Customized Request)
※ XD-DB20909R-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.819 x 1.033 |
| Scan Mode | Progressive |
| Sensitivity | 585 mV / (Lux-sec) |
| Dynamic Range | 68.4 dB |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 3.5 |
| View Angle | 76˚ |
| Focus Distance (mm) | FID 100-70-130 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 180 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 9 x 4.3 |
| • Dental Intraoral Imaging • Veterinary Endoscopy • Bronchoscopy and Pulmonary Imaging • Laparoscopic Surgery Assistance • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


