MP-VRM100
MINI Mobile SD DVR Module
32 (W) x 68 (L)
Description
|
This mini mobile digital video recorder module, manufactured in Taiwan, records video at 640 x 480 @ 30 fps with audio support, packed into a compact 32 x 68 mm board designed for embedded and compact recording applications. Normal, loop overwrite, motion detect, and snapshot (JPG 640 x 480) recording modes, along with RTC date and time stamping, make it well suited for continuous or event-triggered recording. Footage is saved in MPEG-4 ASF format on an SDHC/MMC card of up to 32 GB. With TV out / AV in video connections, this module integrates easily into existing analog camera systems for mobile surveillance, vehicle recording, and portable monitoring. Recorded files can be read by inserting the SD card into a computer. |
Feature
| • Video Out / In: TV Out / AV In • Recording Resolution: 640 x 480 (VGA) @ 30 fps (Max.) • MPEG-4 ASF File Compression • RTC Date and Time Stamping • SDHC/MMC Card Slot (Up to 32 GB) |
• Recording Modes: Normal, Loop Overwrite, Motion Detect, Snapshot • Snapshot: JPG Image 640 x 480 • File Access via SD Card (No Direct PC Connection) |
Choose Model
✦ MP-VRM100
✦ MP-VRM100
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Audio | S/N ratio 45 dB~58 dB @1 KHz 2 Vp-p |
| Recording Resolution | 640 x 480 @ 30 fps |
| Zoom In / Out | N/A |
| Video Format | NTSC / PAL |
| Function | AV In Mode Play Mode Preview OSD Icons Normal REC Mode Loop Overwrite REC Mode Motion Detect REC Mode RTC Date and Time Stamping Snapshot: JPG Image 640 x 480 |
| Compression | MPEG 4 ASF file |
| Power Supply | DC 5 V / 380 mA |
| Setting | N/A |
| Storage | SD/MMC card slot (support up to SDHC 32 GB) |
| PC Interface | N/A (Read files via SD card on a computer.) |
| Video Out | TV Out / AV In |
| Dimension (mm) | 32 (W) x 68 (L) |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
