|
This mini mobile digital video recorder module, manufactured in Taiwan, records video at 1280 x 720 @ 30 fps (720p) or 640 x 480 @ 30 fps with audio support and H.264 (.mov) compression, packed into a compact 32 x 68 mm board designed for compact video recording applications. Zoom in / out, time-lapse photography, self-timer mode, normal and loop recording, motion detection, and RTC date and time stamping make it well suited for continuous or event-triggered recording. Footage is saved to a Micro SD card of up to 128 GB, and settings are managed through a smart on-screen display menu. With analog signal input (NTSC / PAL) and TV Out / AV In connections, this module integrates easily into space-constrained embedded systems, security devices, and industrial monitoring equipment. Recorded files can be read by inserting the SD card into a computer. |
| • Video In / Out: Analog Signal Input (NTSC / PAL), TV Out / AV In • Recording Resolution: 1280 x 720 @ 30 fps (Max.) / 640 x 480 @ 30 fps (Max.) • H.264 (.mov) File Compression • RTC Date and Time Stamping • Micro SD Card Slot (Up to SDHC 128 GB) |
• Recording Modes: Normal, Loop, Motion Detect, Time-Lapse Photography, Self-Timer • Zoom In / Out • Smart OSD Menu • File Access via SD Card (No Direct PC Connection) |
| Audio | Support |
| Recording Resolution | 640 x 480 @ 30 fps (max.) 1280 x 720 @ 30 fps (max.) |
| Zoom In / Out | Yes |
| Video Format | NTSC / PAL |
| Function | Time-Lapse Photography Self-Timer Mode Preview OSD Icons Normal REC Mode Loop REC Mode Motion Detect REC Mode RTC Date and Time Stamping |
| Compression | H.264 (.mov) file |
| Power Supply | DC 5 V / 580 mA |
| Setting | Smart OSD menu |
| Storage | Micro SD card slot (support up to SDHC 128 GB) |
| PC Interface | N/A (Read files via SD card on a computer.) |
| Video Out | TV Out / AV In |
| Dimension (mm) | 32 (W) x 68 (L) |
| • Security & Surveillance Systems • Industrial Equipment Monitoring • Vehicle & Dash Camera Integration • ATM / POS Terminal Recording • Embedded & OEM Video Recording Solutions • Access Control & Entry Monitoring |

