|
This mini mobile digital video recorder module, manufactured in Taiwan, records video at 640 x 480 @ 30 fps with audio support and H.264 (.mov) compression, packed into a compact 32 x 68 mm board designed for embedded and compact recording applications. Time-lapse photography, self-timer mode, normal and loop recording, motion detection, and RTC date and time stamping make it well suited for continuous or event-triggered recording. Footage is saved to a Micro SD card of up to 128 GB, and settings are managed through a smart on-screen display menu. With analog signal input (NTSC / PAL) and TV output, this module integrates easily into existing analog camera systems for mobile surveillance, vehicle recording, and portable monitoring. Recorded files can be read by inserting the SD card into a computer. |
| • Video In / Out: Analog Signal Input (NTSC / PAL), TV Output • Recording Resolution: 640 x 480 @ 30 fps • H.264 (.mov) File Compression • RTC Date and Time Stamping • Micro SD Card Slot (Up to SDHC 128 GB) |
• Recording Modes: Normal, Loop, Motion Detect, Time-Lapse Photography, Self-Timer • Smart OSD Menu • File Access via SD Card (No Direct PC Connection) |
| Audio | Support |
| Recording Resolution | 640 x 480 @ 30 fps |
| Zoom In / Out | N/A |
| Video Format | Analog Signal Input (NTSC / PAL) |
| Function | Time-Lapse Photography Self-Timer Mode Preview OSD Icons Normal REC Mode Loop REC Mode Motion Detect REC Mode RTC Date and Time Stamping |
| Compression | H.264 (.mov) file |
| Power Supply | DC 5 V / 580 mA |
| Setting | Smart OSD menu |
| Storage | Micro SD card slot (support up to SDHC 128 GB) |
| PC Interface | N/A (Read files via SD card on a computer.) |
| Video Out | TV output |
| Dimension (mm) | 32 (W) x 68 (L) |
| • Mobile Surveillance • Vehicle/Dashcam Recording • Portable Security Monitoring • Event-Triggered Recording • Time-Lapse Documentation • Embedded Recording Systems |

