MJ-B3506-2S
1/4″ Color CMOS 488p Miniature
Ø 7.7 x 13.4 mm
Description
|
The MJ-B3506-2S is a Ø 7.7 x 13.4 mm 1/4" color CMOS board camera module, delivering 648 x 488 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications. It features a wide 125° view angle lens with a variety of optional view angles available and a 2.5 mm L-type phone plug (PVGA) connector for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 63.5 dB dynamic range and 45.6 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 488p Resolution 648 x 488 @ 30 / 25 fps • 1/4" Color CMOS • View Angle 125° 38˚ / 48˚ / 53˚ / 59˚ / 61˚ / 64˚ / 67˚ / 68˚ / 74˚ / 76˚ / 110˚ / 125˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 2.5 mm "L type" phone plug PVGA • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ MJ-B3506-2S (Need Customized Request)
※ MJ-B3506-2S (Need Customized Request)
✦ MJ-VB3506L-2S (With LED / Dimmer)
✦ MJ-B3506L-2S (With LED)
✦ MJ-B3506-2S
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 @ 30 / 25 fps |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.60 x 2.71 |
| Scan Mode | Progressive |
| Sensitivity | 3.16 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 45.6 dB |
| Shutter | Rolling |
| Lens |
2.15 mm / F 2.5 |
| View Angle | 125˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 5~12 V |
| Power Current | 60 mA |
| Interface | 2.5 mm "L type" phone plug PVGA |
| Dimension (mm) | Ø 7.7 x 13.4 |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wide-angle industrial monitoring on existing NTSC/PAL infrastructure • Cost-sensitive surveillance installations • Compact board camera integration in space-limited devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



