MO-T35506LMC-2S
1/4" Color CMOS 488p Miniature
Ø 8.2 x 32.4 mm
Description
|
MISUMI MO-T35506LMC-2S is a Made-in-Taiwan miniature analog camera module (Ø8.2 x 32.4mm) built with 8 White LEDs for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps (NTSC) or 25fps (PAL), a wide 125° view angle, via a bare 3-wire output. The 1/4" Color CMOS sensor delivers a 62dB dynamic range and over 50dB signal-to-noise ratio, with a 2.1mm F10 lens and 6 additional view angle options from 53° to 158°. Manufactured in Taiwan, the MO-T35506LMC-2S reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/4 " Color CMOS • View Angle 125° 53˚ / 61˚ / 64˚ / 67˚ / 110˚ / 158˚ / 125˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • 3 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T35506MC-2S
✦ MO-T35506MC-2S
✦ MO-T35506LMC-2S (With LED)
✦ MO-V35506LMC-2S (With LED / Dimmer)
※ MO-T35506MC-2S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.6288 x 2.7328 |
| Sensitivity (Lux.Sec) | 12.5 V |
| Dynamic Range | 62 dB |
| S/N Ratio | More Than 50 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | FID 45-20-70 |
| LED | White LED x 8 |
| Lens | 2.1 mm / F 10 |
| View Angle | 125° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


