MO-F3506LMC-3S
1/4" Color CMOS 480p Miniature
Ø 8 x 24
Description
|
MISUMI MO-F3506LMC-3S is a Made-in-Taiwan miniature analog camera module (Ø8 x 24mm) built with 8 White LEDs for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 640 x 480 resolution, 30fps (NTSC) or 25fps (PAL), 73° view angle, via an RCA (male) and DC-in (female, 5.5/2.1mm) connector. The 1/4" Color CMOS sensor delivers a 63.5dB dynamic range and 45.6dB signal-to-noise ratio, with a 3.4mm F7.0 lens and 11 additional view angle options from 38° to 125°. Manufactured in Taiwan, the MO-F3506LMC-3S reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 480p Resolution (640 x 480 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 73° 38˚ / 48˚ / 53˚ / 59˚ / 61˚ / 64˚ / 67˚ / 68˚ / 74˚ / 76˚ / 110˚ / 125˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • RCA (Male), DC In (Female) 5.5 / 2.1 mm • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-F3506LMC-3S
✦ MO-F3506LMC-3S
※ MO-F3506LMC-3S (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 640 x 480 |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Circle (mm) | Ø 4.5 |
| Sensitivity (Lux.Sec) | 3.16 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 45.6 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | White LED x 8 |
| Lens | 3.4 mm / F 7.0 |
| View Angle | 73° |
| Power Supply | DC 5~12 V |
| Power Current | 60 mA (Max.) |
| Dimension (mm) | Ø 8 x 24 |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


