HSM-2600FCA-77
1/6" Color CMOS 1080p Glasses Camera
150 x 160 mm
Description
|
This lightweight glasses camera delivers 1080p high-resolution recording, making it easy to capture your adventures and share them with friends on social media. Equipped with a 1/6" Color CMOS sensor and a 77° view angle (49°/77° optional), it offers flexible focus options including binning infinity, crop sensor infinity, or close-up shooting. Footage can be viewed instantly by connecting to smartphones, laptops, or tablets. Designed as a body-worn or hidden camera, it is well suited for journalists, traffic police, and travelers who need discreet, reliable recording on the go. This glasses camera is manufactured in Taiwan, ensuring consistent build quality and dependable performance. |
Feature
| • 2 Megapixels (1920 x 1080 @ 15~30 fps) • 1/6" Color CMOS • View Angle 77° View Angle 49° / 77° (Optional) |
• Focus: Binning Infinity / Crop Sensor Infinity or Close-Up (Optional) • USB 2.0 Micro-B (OTG) Connector • Light Weight and Comfortable to Wear |
Choose Model
✦ HSD-2600FCA-77 (USB Type A)
✦ HSD-2600FCA-77 (USB Type A)
✦ HSM-2600FCA-77 (USB Micro-B OTG)
✦ HST-2600FCA-77 (USB Type C)
✦ HSI-2600FCA-77 (USB Mini-B)
※ HSD-2600FCA-77 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/6" Color CMOS |
| Resolution | 1920 x 1080 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 2.7288 x 1.5498 |
| Scan Mode | Progressive |
| Sensitivity | 553 V / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.83 mm / F 2.0 |
| View Angle | 77˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 |
| Dimension (mm) | 150 x 35 |
| Microphone | External |
| • Journalism and on-site news reporting • Traffic police and law enforcement documentation • Travel and outdoor adventure recording • Personal safety and body-worn recording • Field service and inspection documentation • Social media content creation • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection |
• Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


