Product
OTHER
IP Camera
IP-R1614GII
Network IP Snake Camera
84 (L) x 60 (W) x 31 (H) mm
Description
Snake Smart Surveillance Real-time Surveillance IP Camera
Feature

• CPU 32 Bits RISC Processor. 16Mb Flash, 64Mb SDRAM Linux OS
• TCP/IP network remote Video transmission system
• High performance JPEG/MJPEG compression
• Built-in Web sever
• Built-in DHCP Client
• Built-in Motion Detection
• Frame Rate Control
• Administrator / User level password protection Snapshots
• On-line Firmware Upgrade
• Frame Rate NTSC: 30 frame / sec

Choose Model
IP-R1614GII
IP-R1614GII
*For customizations, kindly email our sales team and specify your requests.
Networking  
Connectivity 10/100 Ethermet
Protocols SMTP, FTP, DHCP, HTTP
Internet Built-in HTTP Web server, DHCP Client
Event Controls  
Trigger Source Motion Detection
Alarm Notifications FTP / Mail motion image, Message
Video Input  
Signal Composite 1.0 Vp-p at 75ohm
Standard NTSC / PAL Auto trigger source
Image  
Sensor 1/4" CCD Image Sensor
Compression JPEG / MJPEG
Bandwidth Control Frame Rate Controls
Format NTSC - 640 x 480 / 320 x 240 / 160 x 120
PAL - 640 x 480 / 352 x 288 / 176 x 144
Format Rate 25 fps @ 320 x 240
20 fps @ 352 x 288
Quality 5 Level image Quality
Image adjustments Brightness / Saturation / Contrast / Hue
Security Controls  
Access Controls Administrative / User Level Password Protection
Configuration HTTP Port configurable
Log Historical Access Log Management
Operation Environment  
Temperature 5~50 Degree C (45~125 Degree F) 
Humidity 20 % ~ 80 %
LED Indications Power, Network 
Dimension (mm) 76 (L) x 55 (W) x 28 (H)
Remote Viewing Windows 98 / 2000 / XP IE5.X or above
Power Supply DC 12V, 350 mA
Lens 3.7 mm / F 2.0
Cable 100 flexible cable between the mini lens and the IP Camera
• Real-time Surveillance
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All