IP-002E
Network Video Server (2 Channel)
90 (L) x 53 (W) x 31 (H) mm
Description
Video Server is designed for intranet & internet use. Users can view image or change configurations via built-in web server. The two-layer user-validation prevents any illegal user to monitor or change configuration once user validation is enabled.
Feature
• Network IP video server with 2 Channel
• CPU 32 Bits RISC processor. 16Mb Flash, 64Mb SDRAM Linux OS.
• TCP / IP network remote video transmission system. built-in web sever.
• Built-in DHCP client.
• Built-in motion detection.
Choose Model
IP-002E
IP-002E
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Networking | |
| Connectivity | 10/100 Ethermet |
| Protocols | SMTP, FTP, DHCP, HTTP |
| Internet | Built-in HTTP Web server, DHCP Client |
| Event Controls | |
| Trigger Source | Motion Detection |
| Alarm Notifications | FTP / Mail motion image, Message |
| Video Input | |
| Signal | Composite 1.0 Vp-p at 75ohm |
| Standard | NTSC / PAL Auto trigger source |
| Image | |
| Compression | JPEG / MJPEG |
| Bandwidth Control | Frame Rate Controls |
| Format | NTSC - 640 x 480 / 320 x 240 / 160 x 120 PAL - 704 x 576 / 352 x 288 / 176 x 144 |
| Format Rate | 30 fps @ 320 x 240 25 fps @ 352 x 288 20 fps @ 640 x 480 20 fps @ 704 x 576 |
| Quality | 5 Level image Quality |
| Image adjustments | Brightness / Saturation / Contrast / Hue |
| Security Controls | |
| Access Controls | Administrative / User Level Password Protection |
| Configuration | HTTP Port configurable |
| Log | Historical Access Log Management |
| Operation Environment | |
| Temperature | 5~50 Degree C (45~125 Degree F) |
| Humidity | 20 % ~ 80 % |
| LED Indications | Power, Network |
| Dimension (mm) | 90 (L) x 53 (W) x 31 (H) |
| Remote Viewing | Windows 98 / 2000 / XP IE5.X or above |
| Power Supply | DC 12V, 1.2A |
• Real-time Surveillance
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected