IP-1486
Network IP Snake Camera
76 (L) x 55 (W) x 28 (H) mm
Description
Snake Smart Surveillance Real-time Surveillance IP Camera
Feature
• Network IP Camera
• CPU 32 Bits RISC processor. 64Mb SDRAM Linux OS
• TCP / IP network remote Video transmission system. Built-in Web sever
• Built-in DHCP Client
• Built-in Motion Detection
Choose Model
IP-1486
IP-1486
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Networking | |
| Connectivity | 10/100 Ethermet |
| Protocols | SMTP, FTP, DHCP, HTTP |
| Internet | Built-in HTTP Web server, DHCP Client |
| Event Controls | |
| Trigger Source | Motion Detection |
| Alarm Notifications | FTP / Mail motion image, Message |
| Video Input | |
| Signal | Composite 1.0 Vp-p at 75ohm |
| Standard | NTSC / PAL Auto trigger source |
| Image | |
| Sensor | 1/4" CCD Image Sensor |
| Compression | JPEG / MJPEG |
| Bandwidth Control | Frame Rate Controls |
| Format | NTSC - 640 x 480 / 320 x 240 / 160 x 120 PAL - 640 x 480 / 352 x 288 / 176 x 144 |
| Format Rate | 25 fps @ 320 x 240 20 fps @ 352 x 288 |
| Quality | 5 Level image Quality |
| Image adjustments | Brightness / Saturation / Contrast / Hue |
| Security Controls | |
| Access Controls | Administrative / User Level Password Protection |
| Configuration | HTTP Port configurable |
| Log | Historical Access Log Management |
| Operation Environment | |
| Temperature | 5~50 Degree C (45~125 Degree F) |
| Humidity | 20 % ~ 80 % |
| LED Indications | Power, Network |
| Dimension (mm) | 76 (L) x 55 (W) x 28 (H) |
| Remote Viewing | Windows 98 / 2000 / XP IE5.X or above |
| Power Supply | DC 12V, 1.2 A |
• Real-time Surveillance
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected