N-1485E-3C
1/4" Color CCD Miniature (OSD)
11 x 11 mm
Description
| By separating the main processing board from the CCD head we have made this MISUMI CCD camera as small as possible. Mini camera head is a 11 x 11 mm and the processor board located 100 cm down the cable, is 69 x 24.5 mm square. This camera comes with OSD Function, includes Camera ID, Image Privacy, Motion Detection, Shutter, BLC, AGC, White Bal, Negative Image, Adjust, Mirror and Gamma. |
Feature
| • 380 RV Lines (1920 x 1080 @ 15~30 fps) • 1/4" Color CCD • View Angle 34° 3C, 4C, 3T, 4T (Optional) |
• LED ?? (Optional) • Microphone (Optional) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC / PAL |
| Image Sensor | 1/4" CCD Color |
| Resolution | 380 TV Lines |
| Pixel | 510 x 492 (NTSC) 500 x 582 (PAL) |
| Scan Mode | 2:1 Interlace |
| Min. illumination | 0.2 Lux at F 1.2 |
| S/N Ratio | 48 dB |
| Electronic Shutter | 1/50 - 1/100,000 |
| Lens | Cone Type Lens 3.8 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) Flat Type Lens 3.8 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) 3.1 mm / F 3.4 (3T) 3.9 mm / F 3.9 (4T) |
| Power Supply | 5~12V |
| Power Current | 80 mA |
| Microphone (Specify When Ordering) |
Frequency 20-16000Hz, S/N ratio more than 58dB |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

