Product
CCD CAMERA
Board Camera
SS-1670-3C
1/3" Color CCD Miniature
11 x 11 mm
Description


By separating the main processing board from the CCD head we have made this CCD camera as small as possible.
Mini camera head is a 11 x 11 mm and the processor board located 25 cm down the cable, is 35 x 35 mm square.
Feature
• 520 TV Lines
• 1/3" Color CCD
• View Angle 34°
   34° / 49° / 77° / 88° / 93° / 120° / 158° (Optional)
• ?? LED (Optional)
• External Microphone (Optional)
• Mini Camera, Compact Size and High Image Quality Camera Module



Choose Model
SS-1670-3C (3.7mm / F2.0 Lens / no microphone)
SS-1670-3C (3.7mm / F2.0 Lens / no microphone) SS-1670-4C (4.3mm / F2.0 Lens / no microphone)
*For customizations, kindly email our sales team and specify your requests.
Video format NTSC / PAL
Image Sensor 1/3" Color CCD
Resolution 520 TV Lines
Pixel 771 x 492 (NTSC)
753 x 582 (PAL)
Scan Mode 2:1 Interlace
Min. illumination 0.25 Lux
S/N Ratio 50 dB
Electronic Shutter 1/50 - 1/120,000
Lens Cone Type Lens
3.7 mm / F 2.0 (3C)
4.3 mm / F 2.0 (4C)

Flat Type Lens
3.7 mm / F 2.0 (3C)
4.3 mm / F 2.0 (4C)
3.1 mm / F 3.4 (3T)
3.9 mm / F 3.9 (4T)
Power Supply 12V
Power Current 160 mA
Microphone
Exterinal (Frequency 20-16000Hz,
S/N ratio more than 58dB)
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All