MS-C470-3C
1/4" Color CCD Miniature
11 x 11 mm
Description
| By separating the main processing board from the CCD head we have made this MISUMI CCD camera as small as possible. Mini camera head is a 11 x 11 mm and the processor board located 25 cm down the cable is 29 x 29 mm square. Ultra-Low-illumination mini camera. |
Feature
| • 350 TV Lines • 1/4" Color CCD • View Angle 78° |
• External Microphone (Optional) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MS-C470
✦ MS-C470
✦ MS-C470-3C (Cone Type)
✦ MS-C470-4C (Cone Type)
✦ MS-C470-3C (Flat Type)
✦ MS-C470-4C (Flat Type)
✦ MS-C470-3T (Flat Type)
✦ MS-C470-4T (Flat Type)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC / PAL |
| Image Sensor | 1/4" Color CCD |
| Resolution | 350 TV Lines |
| Pixel | 510 x 492 (NTSC) 500 x 582 (PAL) |
| Scan Mode | 2:1 Interlace |
| Min. illumination | 0.2 Lux at F 1.2 |
| S/N Ratio | 50 dB |
| Electronic Shutter | 1/50 - 1/120,000 |
| Lens | Cone Type Lens 3.8 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) Flat Type Lens 3.8 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) 3.1 mm / F 3.4 (3T) 3.9 mm / F 3.9 (4T) |
| Power Supply | 12V |
| Power Current | 70 mA |
| Microphone (Specify When Ordering) |
External (Frequency 20-16000Hz, S/N ratio more than 58dB) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


