GP-KX121-2A
1/4" Color CCD NTSC
22 x 26 mm
Description
| CCTV Camera Board with 512 x 492 (NTSC) pixels. Horizontal 500-pixel array in a 1/4-type CCD, integrated with single chip digital signal processing (DSP). 330 lines of horizontal resolution and high sensitivity and image quality. MCM PCB design offers ultra-compact thin size, light weight, and high durability. MCM PCB design offers ultra-compact thin size, light weight, and high durability. |
Feature
| • 330 TV Line Resolution • 1/4" Color CCD • View Angle 95° |
• 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
GP-KX121-2A
GP-KX121-2A
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC |
| Image Sensor | 1/4" Color CCD |
| Resolution (TV Lines) | 330 |
| Pixel | 512 x 492 |
| Scan Mode | 2:1 Interlace |
| Min. illumination | 3 Lux / F 2.0 |
| S/N Ratio | 46 dB |
| Electronic Shutter | 1/50 - 1/96,000 |
| Lens | 2.1 mm / F 2.4 (2A) 1.9 mm / F 2.8 (/15) |
| Power Supply | 4.8~5.5V |
| Power Current | 125 mA (DC 5V) |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



