MS-C432A-3C
1/4" Color CCD
32 x 32 mm
Description
| 1/4" CCD Sensor with 360 TV Line Mini CCTV Camera Board with 510 x 492 (NTSC), 500 x 582 (PAL) pixels. Ultra-low-illumination mini CCD camera. |
Feature
| • 510 x 492 (NTSC) / 500 x 582 (PAL) Resolution • 1/4" Color CCD • View Angle ??° ??° / ??° (Optional) |
• External Microphone • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video format | NTSC / PAL |
| Image Sensor | 1/4" Color CCD |
| Resolution (TV Lines) | 360 |
| Pixel | 510 x 492 (NTSC) 500 x 582 (PAL) |
| Scan Mode | 2:1 Interlace |
| Minimum illumination | 0.2 Lux / F 1.4 |
| S/N Ratio | 48 dB |
| Electronic Shutter | 1/50 - 1/100,000 |
| Lens | Cone Type Lens 3.7 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) Flat Type Lens 3.7 mm / F 2.0 (3C) 4.3 mm / F 2.0 (4C) 3.1 mm / F 3.4 (3T) 3.9 mm / F 3.9 (4T) Board Type Lens 3.6 mm / F 2.0 (3G) |
| Power Supply | 5~12V |
| Power Current | 80 mA |
| Microphone (Specify When Ordering) |
External |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected