Product
CCD CAMERA
Board Camera
MS-C426PKA-3C
1/4" Color CCD
22 x 26 mm
Description
1/4" Color CCD camera with 350 TV Line Resolution. Mini camera with ultra low illumination. CCTV Camera Board with 510 x 492 (NTSC) / 500 x 582 (PAL) pixels.
Feature
• 350 TV Line Resolution
• 1/4" Color CCD
• View Angle 71°
   55° / 62° / 71° (Optional)
• External Microphone
• JST Wafer 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module


Choose Model
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CCD
Pixel 510 x 492 (NTSC)
500 x 582 (PAL)
Pixel Size (μm) TBD
Image Area (mm) 3.6 x 2.7
Scan Mode 2:1 Interlace
Sensitivity TBD
Dynamic Range TBD
S/N Ratio More Than 48 dB
Shutter Rolling
Lens
3.1 mm / F 3.4
View Angle 71˚
Focus Distance (mm) Infinity
LED
N/A
Power Supply 12V
Power Current 70 mA
Interface JST Wafer 4 Pin
Dimension (mm) 22 x 26
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All