8M55424IRF-M6.5
44.6° View Angle 5.54mm 8MP Lens
M 6.5 x P 0.25
Description
|
MISUMI 8M55424IRF-M6.5 is an 8-megapixel endoscope lens designed for 1/3.9" CMOS or CCD camera sensors, delivering a 5.54mm focal length at F2.4 with a built-in IR filter. Its 44.6-degree field of view, Ø4.9mm image circle and low TV distortion of under 1.5% provide sharp, high-resolution detail in a compact 5.276mm total track with an M6.5 x P0.25 mount, ideal for medical endoscopes, industrial inspection probes and other space-constrained camera designs. Manufactured in Taiwan, the 8M55424IRF-M6.5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.9 • 44.6° View Angle • 8 Megapixels |
• 5.54 mm / F 2.4 with IR Filter • M 6.5 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 8M55424IRF-M6.5 (IR Filter)
✦ 8M55424IRF-M6.5 (IR Filter)
✦ 8M55424ARF-M6.5 (AR Filter)
※ 8M55424IRF-M6.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 5.54 |
| F-Number | 2.4 |
| Mount Thread | M 6.5 x P 0.25 |
| Filter | IR |
| Sensor | 1/3.9’’ |
| Image Circle (mm) | Ø 4.9 |
| Chief Ray Angle | < 24.7° |
| Field Angle (D / H / V) | 44.6° / 36.4° / 27.8° |
| Total Track (mm) | 5.276 ± 0.2 |
| TV Distortion | < 1.5% |
| Lens Construction | 5E |
| BFL | 0.9 ± 0.2 |
| • Medical Endoscope • Industrial Borescope • Intraoral Camera • Machine Vision Inspection • Robotics Vision • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
