USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M42024IRF-M6.5
60° View Angle 4.2 mm 1MP Lens
M 6.5 x P 0.25
Description
|
MISUMI 1M42024IRF-M6.5 is a Made-in-Taiwan 1-megapixel pinhole lens designed for 1/3.2" CMOS or CCD camera sensors, delivering a 4.2mm focal length at F2.4 with a built-in IR filter (an AR filter version is also available). This 60-degree lens produces a Ø6.0mm image circle through an ultra-compact M6.5 x P0.25 mount and a 5-element plastic construction, making it well suited for endoscopic and other space-critical camera integrations that demand a minimal footprint. Manufactured in Taiwan, the 1M42024IRF-M6.5 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 60° View Angle • 1 Megapixels |
• 4.2 mm / F 2.4 with IR Filter • M 6.5 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 1M42024IRF-M6.5 (IR Filter)
✦ 1M42024IRF-M6.5 (IR Filter)
✦ 1M42024ARF-M6.5 (AR Filter)
※ 1M42024IRF-M6.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.2 |
| F-Number | 2.4 |
| Mount Thread | M 6.5 x P 0.25 |
| Filter | IR |
| Sensor | 1/3.2" |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 25° |
| Field Angle (D / H / V) | 60° / 48° / 36° |
| Total Track (mm) | 5.54 ± 0.2 |
| TV Distortion | < 1% |
| Lens Construction | 5P + IR |
| BFL | 1.68 ± 0.2 |
| • Medical Endoscope Camera Module • Veterinary Endoscopy Camera • Industrial Borescope Inspection • Micro Surgical Camera • Capsule Endoscopy Device • Ultra-Compact Wearable Camera • Miniature Robotic Camera • Confined-Space Pipe Inspection • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
