USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M80025IRV-M7
45° View Angle 8.0mm 1MP Lens
M 7 x P 0.5
Description
|
MISUMI 1M80025IRV-M7 is a Made-in-Taiwan 1-megapixel pinhole lens designed for 1/3" CMOS or CCD camera sensors, delivering an 8.0mm focal length at F2.5 with a built-in IR filter (an AR filter version is also available). This 45-degree lens produces a Ø6.0mm image circle through a compact M7 x P0.5 mount, with a 4-element optical construction and under 1% TV distortion for accurate, low-warp imaging in space-constrained camera integrations. Manufactured in Taiwan, the 1M80025IRV-M7 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 45° View Angle • 1 Megapixels |
• 8.0 mm / F 2.5 with IR Filter • M 7 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M80025IRV-M7 (IR filter)
✦ 1M80025IRV-M7 (IR filter)
✦ 1M80025ARV-M7 (AR filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 8.0 |
| F-Number | 2.5 |
| Mount Thread | M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 19° |
| Field Angle (D / H / V) | 45° / 36.5° / 27.5° |
| Total Track (mm) | 12.34 ± 0.2 |
| TV Distortion | < 1 % |
| Lens Construction | 4C + 4E |
| BFL | 5.8 ± 0.2 |
| • Elevator Cab Surveillance • Retail Loss Prevention Camera • Warehouse & Logistics Monitoring • Home Security Camera System • Building Access Camera • Parking Lot Surveillance • Low-Distortion Machine Vision Systems • Multi-Sensor Panoramic Camera Rigs • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
