2M25A25IR-M12
13.5° View Angle 25mm 2MP Lens
M 12 x P 0.5
Description
|
MISUMI 2M25A25IR-M12 is a 2-megapixel M12 board lens designed for 1/3" CMOS or CCD camera sensors, delivering a 25mm long focal length at F2.5 with a built-in IR filter. Its narrow 13.5-degree field of view and Ø6.0mm image circle magnify distant subjects for detailed long-range imaging, while the standard M12 x P0.5 mount allows easy integration into existing board camera designs. Manufactured in Taiwan, the 2M25A25IR-M12 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 13.5° View Angle • 2 Megapixels |
• 25 mm / F 2.5 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 2M25A25IR-M12 (IR Filter)
✦ 2M25A25IR-M12 (IR Filter)
✦ 2M25A25AR-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 25 |
| F-Number | 2.5 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D / H / V) | 13.5° / 10.7° / 7.8° |
| Total Track (mm) | 31.3 |
| TV Distortion | - |
| Lens Construction | 4C + 4E + IR |
| BFL | 11.8 ± 5 % |
| • License Plate Recognition (LPR) • Long-Range Surveillance • Traffic Monitoring • Perimeter / Fence Security • Long-Distance Barcode Scanning • Machine Vision Measurement • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
