USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
3M45028IRF-M7
68° View Angle 4.5mm 3MP Lens
M 7 x P 0.35
Description
|
MISUMI 3M45028IRF-M7 is a 3-megapixel M7 pinhole lens designed for 1/4" CMOS or CCD camera sensors, delivering a 4.5mm focal length at F2.8 with a built-in IR filter. Its 68-degree field of view, Ø6.4mm image circle and low TV distortion of under 1.5% provide sharp, accurate imaging in a compact 5.43mm total track, ideal for covert security cameras, ATMs and other space-constrained camera designs. Manufactured in Taiwan, the 3M45028IRF-M7 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.4 • 68° View Angle • 3 Megapixels |
• 4.5 mm / F 2.8 with IR Filter • M 7 x P 0.35 • IR / AR Filter (Optional) |
Choose Model
✦ 3M45028IRF-M7 (IR Filter)
✦ 3M45028IRF-M7 (IR Filter)
✦ 3M45028ARF-M7 (AR Filter)
※ 3M45028IRF-M7 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.5 |
| F-Number | 2.8 |
| Mount Thread | M 7 x P 0.35 |
| Filter | IR |
| Sensor | 1/4" |
| Image Circle (mm) | Ø 6.4 |
| Chief Ray Angle | < 15° |
| Field Angle (D) | 68° |
| Total Track (mm) | 5.43 ± 0.2 |
| TV Distortion | < -1.5% |
| Lens Construction | 4P + IR |
| BFL | 1.43 ± 0.2 |
| • Covert Security Camera • Smart Doorbell / Peephole Camera • Vending / Kiosk Camera • Face Recognition Terminal • In-Vehicle Cabin Monitoring • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
