5M19920IRF-M5
83.4° View Angle 1.99mm 5MP Lens
M 5 x P 0.25
Description
|
MISUMI 5M19920IRF-M5 is a 5-megapixel flat lens designed for 1/5" CMOS or CCD camera sensors, delivering a 1.99mm focal length at F2.0 with a built-in IR filter, and optional F5.0 or F6.6 apertures for greater depth of field. Its 83.4-degree wide field of view, Ø3.9mm image circle and low TV distortion of under 1% provide sharp, accurate imaging in a compact 3.36mm total track with an M5 x P0.25 mount, ideal for endoscopes, borescopes and other space-constrained camera designs. Manufactured in Taiwan, the 5M19920IRF-M5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.9 • 83.4° View Angle • 5 Megapixels |
• 1.99 mm / F 2.0 with IR Filter • M 5 x P 0.25 • IR / AR Filter (Optional) • Depth of Field F 2.0 / F 5.0 / F 6.6 (Optional) |
Choose Model
✦ 5M19920IRF-M5 (IR Filter)
✦ 5M19920IRF-M5 (IR Filter)
✦ 5M19920ARF-M5 (AR Filter)
✦ 5M19950IRF-M5 (IR Filter)
✦ 5M19950ARF-M5 (AR Filter)
✦ 5M19966IRF-M5 (IR Filter)
✦ 5M19966ARF-M5 (AR Filter)
※ 5M19920IRF-M5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.99 |
| F-Number | 2.0 |
| Mount Thread | M 5 x P 0.25 |
| Filter | IR |
| Sensor | 1/5" |
| Image Circle (mm) | Ø 3.9 |
| Chief Ray Angle | < 31.8° |
| Field Angle (D / H / V) | 83.4° / 70.5° / 55.8° |
| Total Track (mm) | 3.36 |
| TV Distortion | < 1.0 % |
| Lens Construction | 4P COB |
| BFL | 1.02 |
| • Industrial Borescope • Pipe / Duct Inspection • Handheld Otoscope • Intraoral Camera • Smart Doorbell / Peephole Camera • Compact Robotic Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
