USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M08750AR-M01
120° View Angle 0.878mm 1MP Lens
Ø 2.9 mm
Description
|
MISUMI 1M08750AR-M01 is a 0.878mm pinhole lens with a Ø 2.9mm no-thread mount, designed for 1/11" CMOS or CCD camera sensors and featuring a built-in AR filter for enhanced light transmission. With a 120° wide view angle and F 5.0 aperture, it offers an exceptionally wide field of view within a compact Ø 1.81mm image circle, making it well suited for panoramic and space-critical endoscope camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 1.81 • 120° View Angle • 1 Megapixels |
• 0.878 mm / F 5.0 with AR Filter • Ø 2.9 (No Thread) |
Choose Model
✦ 1M08750AR-M01 (AR filter with F 5.0)
✦ 1M08750AR-M01 (AR filter with F 5.0)
✦ 1M08759AR-M01 (AR filter with F 5.9)
※ 1M08750AR-M01 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 0.878 |
| F-Number | 5.0 |
| Mount Thread | Ø 2.9 (No Thread) |
| Filter | AR |
| Sensor | 1/11’’ |
| Image Circle (mm) | Ø 1.81 |
| Chief Ray Angle | < 30° |
| Field Angle (D / H / V) | 120° / 95.1° / 56.2° |
| Total Track (mm) | 2.82 ± 0.2 |
| TV Distortion | < -47.5% |
| Lens Construction | 3P |
| BFL | 1 ± 0.2 |
| Focal range (mm) | 5~50 WD=15 |
*WD= Working Distance
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Micro Surgical Camera • Borescope / Industrial Pipe Inspection Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
