1M10028IRV-M12
35° View Angle 10mm 1MP Lens
M 12 x P 0.5
Description
|
MISUMI 1M10028IRV-M12 is a Made-in-Taiwan 1-megapixel lens designed for 1/3" CMOS or CCD camera sensors, delivering a 10mm focal length at F2.8, available with either IR or AR filter options. This 35-degree view angle lens produces a Ø6.0mm image circle through a robust M12 x P0.5 mount, offering a narrower field of view than typical wide-angle lenses, making it suited for applications that need to capture detail at a greater distance rather than a broad scene. Manufactured in Taiwan, the 1M10028IRV-M12 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 35° View Angle • 1 Megapixels |
• 10 mm / F 2.8 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M10028IRV-M12 (IR Filter)
✦ 1M10028IRV-M12 (IR Filter)
✦ 1M10028ARV-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 10 |
| F-Number | 2.8 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR / AR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D / H / V) | 35°/28°/21° |
| Total Track (mm) | 16.3 |
| TV Distortion | - |
| Lens Construction | 4 components 4 elements |
| BFL | 5.3 |
| Focal Range (mm) | 10 ± 5 % |
| • Long-Distance Detail Monitoring Camera • Perimeter and Boundary Surveillance • License Plate Recognition Camera • Narrow-Field Industrial Inspection • Traffic and Parking Monitoring Camera • Facial Recognition Camera Systems • Warehouse Aisle Monitoring Camera • Telephoto OEM Camera Integration • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
