2M12560ARF-M3
88° View Angle 1.25 mm / F 6.0 with 2MP Pin Hole Lens
M 3 x P 0.2
Description
|
MISUMI 2M12560ARF-M3 is a Made-in-Taiwan 2-megapixel pin hole lens designed for 1/7.25" CMOS or CCD camera sensors, offering a 1.25mm focal length at F6.0 with an AR filter for reduced glare and reflection. This 88° wide-angle lens delivers a Ø2.66mm image circle in an ultra-compact M3 x P0.2 mount, making it well suited for covert and space-constrained endoscope applications that require a wide field of view in a very small form factor. Manufactured in Taiwan, the 2M12560ARF-M3 reflects MISUMI's precision optical engineering and reliable local supply chain for OEM lens integration. |
Feature
| • Image Circle Ø 2.66 • 88° View Angle • 2 Megapixels |
• 1.25 mm / F 6.0 with AR Filter • F 2.2 / F 4.7 (Optional) • M 3 x P 0.2 |
Choose Model
✦ 2M12560ARF-M3 (AR Filter)
✦ 2M12560ARF-M3 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.25 |
| F-Number | 6.0 |
| Mount Thread | M 3 x P 0.2 |
| Filter | AR |
| Sensor | 1/7.25" |
| Image Circle (mm) | Ø 2.66 |
| Chief Ray Angle | <37° |
| Field Angle (D / H / V) | 88° |
| Total Track (mm) | 1.81 mm |
| TV Distortion | <1.5% |
| Lens Construction | 4 P |
| BFL | - |
| • Miniature Covert Device Integration • Wearable and Body-Worn Camera Optics • Confined-Space Robotic Inspection • IoT and Smart Device Imaging • Micro Surgical Instrument Integration • Compact Security Camera Modules • Handheld Diagnostic Equipment • Embedded OEM Vision Systems • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
