USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M13320IR-M3.5
75.1° View Angle 1.33mm 1MP Lens
M 3.5 x P 0.2
Description
|
MISUMI 1M13320IR-M3.5 is a 1.33mm pinhole lens with an M 3.5 x P 0.2 mount, designed for 1/9" CMOS or CCD camera sensors, featuring a built-in IR filter for accurate color reproduction. With a 75.1° view angle and F 2.0 aperture, it delivers a wide field of view within a compact Ø 2.36mm image circle, making it well suited for small-diameter endoscope and inspection camera designs. Ideal for medical, dental, industrial inspection and security applications. Manufactured in Taiwan, MISUMI Electronics Corp. ensures precision optical quality and reliable performance. |
Feature
| • Image Circle Ø 2.36 • 75.1° View Angle • 1 Megapixels |
• 1.33 mm / F 2.0 with IR Filter • M 3.5 x P 0.2 • IR / AR Filter (Optional) |
Choose Model
✦ 1M13320IR-M3.5 (IR Filter with F 2.0)
✦ 1M13320IR-M3.5 (IR Filter with F 2.0)
✦ 1M13320AR-M3.5 (AR Filter with F 2.0)
✦ 1M13340IR-M3.5 (IR Filter with F 4.0)
※ 1M13320IR-M3.5 (Need Customized Request)
※ 1M13320AR-M3.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.33 |
| F-Number | 2.0 |
| Mount Thread | M 3.5 x P 0.2 |
| Filter | IR |
| Sensor | 1/9’’ |
| Image Circle (mm) | Ø 2.36 |
| Chief Ray Angle | < 33.8° |
| Field Angle (D / H / V) | 75.1° / 67.7° / 41.2° |
| Total Track (mm) | 1.95 ± 0.2 |
| TV Distortion | < 1 % |
| Lens Construction | 3P + IR |
| BFL | 0.55 ± 0.2 |
| • Medical Endoscope Camera Module • Capsule Endoscopy Device • Veterinary Endoscopy Camera • Micro Surgical Camera • Confined-Space Pipe Inspection • Robotic Vision Systems • Drone / UAV Camera • Access Control Systems • Smart Doorbell Camera • Wearable Camera Devices • Automotive Rear-View Camera • Medical Lens • Inspection Lens • Industrial Lens |
• Optical Lens • Vision Lens • Mini Lens • Endoscope Lens • QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
