1M60022IR-M12-01
69.6° View Angle 6.0mm 1MP Lens
M 12 x P 0.5
Description
|
MISUMI 1M60022IR-M12-01 is a Made-in-Taiwan 1-megapixel board lens designed for 1/2.7" CMOS or CCD camera sensors, delivering a 6.0mm focal length at F2.2, available with either IR or AR filter options. This 69.6-degree view angle lens produces a Ø8.7mm image circle through a robust M12 x P0.5 mount, offering a balanced field of view suited for general-purpose board camera applications that need moderate coverage without excessive distortion. Manufactured in Taiwan, the 1M60022IR-M12-01 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM board camera integration. |
Feature
| • Image Circle Ø 8.7 • 69.6° View Angle • 1 Megapixels |
• 6.0 mm / F 2.2 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M60022IR-M12-01 (IR Filter)
✦ 1M60022IR-M12-01 (IR Filter)
✦ 1M60022AR-M12-01 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 6.0 |
| F-Number | 2.2 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.7" |
| Image Circle (mm) | Ø 8.7 |
| Chief Ray Angle | < 12.66° |
| Field Angle (D / H / V) | 69.6° / 60.32° / 34.32° |
| Total Track (mm) | 22 |
| TV Distortion | - |
| Lens Construction | 4G+1 IR |
| BFL | 8.05 |
| • General-Purpose Board Camera Modules • Access Control and Intercom Cameras • Retail and POS Camera Integration • Vehicle Cabin Monitoring Camera • Industrial Equipment Inspection Camera • Smart Home Camera Systems • Handheld Scanner Camera Integration • Kiosk and Self-Service Terminal Camera • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
