USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
8M30022IR-M6
76° View Angle 3.0mm 8MP Lens
M 6.0 x P 0.25
Description
|
MISUMI 8M30022IR-M6 is an 8-megapixel M6 pinhole lens designed for 1/4" CMOS or CCD camera sensors, delivering a 3.0mm focal length at a bright F2.2 aperture with a built-in IR filter. Its 76-degree field of view, Ø4.95mm image circle and low TV distortion of under 1% provide sharp, high-resolution imaging in an ultra-compact 3.75mm total track with an M6 x P0.25 mount, ideal for covert security cameras, endoscopes and other space-constrained camera designs. Manufactured in Taiwan, the 8M30022IR-M6 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.95 • 76° View Angle • 8 Megapixels |
• 3.0 mm / F 2.2 with IR Filter • M 6 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 8M30022IR-M6 (IR Filter)
✦ 8M30022IR-M6 (IR Filter)
✦ 8M30022AR-M6 (AR Filter)
※ 8M30022IR-M6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.0 |
| F-Number | 2.2 |
| Mount Thread | M 6 x P 0.25 |
| Filter | IR |
| Sensor | 1/4" |
| Image Circle (mm) | Ø 4.95 |
| Chief Ray Angle | < 34.4° |
| Field Angle (D) | 76° |
| Total Track (mm) | 3.75 ± 0.2 |
| TV Distortion | < 1.0% |
| Lens Construction | 4P + IR |
| BFL | 0.76 ± 0.2 |
| • Covert Security Camera • Smart Doorbell / Peephole Camera • Face Recognition Terminal • Medical Endoscope • Industrial Borescope • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
