USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
5M35622IR-M9
108° View Angle 3.56mm 5MP Lens
M 9 x P 0.5
Description
|
MISUMI 5M35622IR-M9 is a 5-megapixel M9 board lens designed for 1/3" CMOS or CCD camera sensors, delivering a 3.56mm focal length at F2.2 with a built-in IR filter. Its 108-degree wide-angle field of view and Ø7.45mm image circle capture broad scenes in high resolution, while the 5-glass-element optical design and compact M9 x P0.5 mount allow easy integration into space-limited board camera designs. Manufactured in Taiwan, the 5M35622IR-M9 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 7.45 • 108° View Angle • 5 Megapixels |
• 3.56 mm / F 2.2 with IR Filter • M 9 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 5M35622IR-M9 (IR Filter)
✦ 5M35622IR-M9 (IR Filter)
✦ 5M35622AR-M9 (AR Filter)
※ 5M35622IR-M9 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.56 |
| F-Number | 2.2 |
| Mount Thread | M 9 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 7.45 |
| Chief Ray Angle | < 16° |
| Field Angle (D / H / V) | 108° / 83° / 60° |
| Total Track (mm) | 14.09 |
| TV Distortion | < -41 % |
| Lens Construction | 5G + IR |
| BFL (mm) | 4.57 |
| • Dashcam / Vehicle Camera • Smart Home Security Camera • Video Doorbell • Robot Vision / AGV Navigation • Drone / FPV Camera • Body-Worn Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
