USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
2M15248IR-M4
158° View Angle 1.523mm 2MP Lens
M 4 x P 0.2
Description
|
MISUMI 2M15248IR-M4 is a 2-megapixel pinhole lens designed for 1/6" CMOS or CCD camera sensors such as the OV2740, delivering a 1.523mm focal length at F4.8 with a built-in IR filter. Its 158-degree ultra-wide field of view and Ø3.4mm image circle capture a panoramic scene from a compact M4 x P0.2 mount, ideal for discreet cameras that need maximum coverage from a single point. F6.0 and F8.0 versions are also available for greater depth of field. Manufactured in Taiwan, the 2M15248IR-M4 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • Image Circle Ø 3.4 • 158° View Angle • 2 Megapixels |
• 1.523 mm / F 4.8 with IR Filter • M 4 x P 0.2 • IR / AR Filter (Optional) • Depth of Field F 4.8 / F 6.0 / F 8.0 (Optional) |
Choose Model
✦ 2M15248IR-M4 (IR Filter)
✦ 2M15248IR-M4 (IR Filter)
✦ 2M15248AR-M4 (AR Filter)
※ 2M15248IR-M4 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.523 |
| F-Number | 4.8 |
| Mount Thread | M 4 x P 0.2 |
| Filter | IR |
| Sensor | 1/6" |
| Image Circle (mm) | Ø 3.4 |
| Chief Ray Angle | < 33.2° |
| Field Angle (D / H / V) | 158° / 132° / 65° |
| Total Track (mm) | 6.0 ± 0.2 |
| TV Distortion | < -80.7% |
| Lens Construction | 4P + IR |
| BFL | 0.675 ± 0.2 |
| • Peephole Door Viewer • Smart Doorbell • Covert / Hidden Surveillance Camera • Vehicle Interior / Cabin Monitoring • Robot Vacuum Navigation Camera • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
