3M37025IRV-M10
80° View Angle 3.7mm 3MP Lens
M 10 x P 0.5
Description
|
MISUMI 3M37025IRV-M10 is a 3-megapixel M10 board lens designed for 1/3" CMOS or CCD camera sensors, delivering a 3.7mm focal length at F2.5 with a built-in IR filter. Its 80-degree field of view and Ø6.0mm image circle provide balanced coverage with clear detail, while the compact M10 x P0.5 mount and 13.5mm total track allow easy integration into space-limited board camera designs. Manufactured in Taiwan, the 3M37025IRV-M10 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 80° View Angle • 3 Megapixels |
• 3.7 mm / F 2.5 with IR Filter • M 10 x P 0.5 • IR / AR Filter (Optional) • M 9 / M 10 / M 12 (Optional) |
Choose Model
✦ 3M37025IRV-M10 (IR Filter)
✦ 3M37025IRV-M10 (IR Filter)
✦ 3M37025ARV-M10 (AR Filter)
※ 3M37025IRV-M10 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.7 |
| F-Number | 2.5 |
| Mount Thread | M 10 x P 0.5 |
| Filter | IR |
| Sensor | 1/3" |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D) | 80° |
| Total Track (mm) | 13.5 |
| TV Distortion | - |
| Lens Construction | - |
| BFL | - |
| • Dashcam / Vehicle Camera • Smart Home Security Camera • Video Doorbell • Drone / FPV Camera • Robot Vision / AGV Navigation • Compact Body Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
