USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
5M13022IRF-M5.5
115° View Angle 1.3mm 5MP Lens
M 5.5 x P 0.25
Description
|
MISUMI 5M13022IRF-M5.5 is a 5-megapixel M5.5 pinhole lens designed for 1/5" CMOS or CCD camera sensors, delivering a 1.3mm focal length at F2.2 with a built-in IR filter, and an optional F4.8 aperture for greater depth of field. Its 115-degree wide field of view and Ø4.0mm image circle capture a broad scene from a tiny lens, while the 4P COB optical design, compact 4.01mm total track and M5.5 x P0.25 mount make it ideal for endoscopes, borescopes and other space-constrained camera designs. Manufactured in Taiwan, the 5M13022IRF-M5.5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.0 • 115° View Angle • 5 Megapixels |
• 1.3 mm / F 2.2 with IR Filter • M 5.5 x P 0.25 • IR / AR Filter (Optional) • Depth of Field F 2.2 / F 4.8 (Optional) |
Choose Model
✦ 5M13022IRF-M5.5 (IR Filter)
✦ 5M13022IRF-M5.5 (IR Filter)
✦ 5M13022ARF-M5.5 (AR Filter)
※ 5M13022IRF-M5.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.3 |
| F-Number | 2.2 |
| Mount Thread | M 5.5 x P 0.25 |
| Filter | IR |
| Sensor | 1/5’’ |
| Image Circle (mm) | Ø 4.0 |
| Chief Ray Angle | < 33.5° |
| Field Angle (D / H / V) | 115° / 95.1° / 77.1° |
| Total Track (mm) | 4.01 ± 0.2 |
| TV Distortion | < 9% |
| Lens Construction | 4P COB |
| BFL | 0.76 ± 0.2 |
| • Medical Endoscope • Industrial Borescope • Pipe Inspection Camera • Intraoral Camera • Covert Security Camera • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
