3M15A47IR-M9
25° View Angle 15.1mm 3MP Lens
M 9 x P 0.5
Description
|
MISUMI 3M15A47IR-M9 is a 3-megapixel M9 board lens designed for 1/2.7" CMOS or CCD camera sensors, delivering a 15.1mm long focal length at F4.7 with a built-in IR filter. Its narrow 25-degree field of view and Ø8.3mm image circle bring distant subjects into sharp focus for detailed mid-to-long-range imaging, while the compact M9 x P0.5 mount allows easy integration into space-limited board camera designs. Manufactured in Taiwan, the 3M15A47IR-M9 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 8.3 • 25° View Angle • 3 Megapixels |
• 15.1 mm / F 4.7 with IR Filter • M 9 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 3M15A47IR-M9 (IR Filter)
✦ 3M15A47IR-M9 (IR Filter)
✦ 3M15A47AR-M9 (AR Filter)
※ 3M15A47IR-M9 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 15.1 |
| F-Number | 4.7 |
| Mount Thread | M 9 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.7’’ |
| Image Circle (mm) | Ø 8.3 |
| Chief Ray Angle | 13.27° |
| Field Angle (D / H / V) | 25° / 21.8° / 12.5° |
| Total Track (mm) | 16 |
| TV Distortion | - |
| Lens Construction | - |
| BFL | - |
| • License Plate Recognition (LPR) • Long-Range Surveillance • Traffic Monitoring • Day / Night Security Camera • Machine Vision Inspection • Long-Distance Barcode Scanning • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
