USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
5M23422IRF-M4
74.3° View Angle 2.34mm 5MP Lens
M 4 x P 0.25
Description
|
MISUMI 5M23422IRF-M4 is a 5-megapixel endoscope lens designed for 1/5" CMOS or CCD camera sensors, delivering a 2.34mm focal length at F2.2 with a built-in IR filter, and an optional F4.7 aperture for greater depth of field. IIts 74.3-degree field of view, Ø3.8mm image circle and low TV distortion of 2.4% provide sharp, accurate imaging in an ultra-compact 3.34mm total track with an M4 x P0.25 mount, ideal for medical endoscopes, industrial borescopes and other slim-probe camera designs. Manufactured in Taiwan, the 5M23422IRF-M4 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 3.8 • 74.3° View Angle • 5 Megapixels |
• 2.34 mm / F 2.2 with IR Filter • M 4 x P 0.25 • IR / AR Filter (Optional) • Depth of Field F 2.2 / F 4.7 (Optional) |
Choose Model
✦ 5M23422IRF-M4 (IR Filter with F 2.2)
✦ 5M23422IRF-M4 (IR Filter with F 2.2)
✦ 5M23422ARF-M4 (AR Filter with F 2.2)
✦ 5M23447IRF-M4 (IR Filter with F 4.7)
※ 5M23422IRF-M4 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 2.34 |
| F-Number | 2.2 |
| Mount Thread | M 4 x P 0.25 |
| Filter | IR |
| Sensor | 1/5’’ |
| Image Circle (mm) | Ø 3.8 |
| Chief Ray Angle | < 33° |
| Field Angle (D / H / V) | 74.3° / 63.3° / 49.89° |
| Total Track (mm) | 3.34 ± 0.2 |
| TV Distortion | 2.4 % |
| Lens Construction | 3P + IR |
| BFL | 0.68 ± 0.2 |
| • Medical Endoscope • Industrial Borescope • Automotive Maintenance Inspection • Intraoral Camera • Ear / Nose Otoscope Camera • Robotics Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
