1M63025IRF-7-M10
68° View Angle 6.3mm 1.3MP Lens
M 10 x P 0.5
Description
|
MISUMI 1M63025IRF-7-M10 is a 1.3-megapixel M10 board lens designed for 1/2.7" CMOS or CCD camera sensors, delivering a 6.3mm focal length at F2.5 with a built-in IR filter. Its 68-degree field of view and Ø6.66mm image circle provide balanced coverage with clear detail, while the 4-element optical design, 13.5mm total track and compact M10 x P0.5 mount allow easy integration into space-limited camera designs. Manufactured in Taiwan, the 1M63025IRF-7-M10 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.66 • 68° View Angle • 1.3 Megapixels |
• 6.3 mm / F 2.5 with IR Filter • M 10 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M63025IRF-7-M10 (IR Filter)
✦ 1M63025IRF-7-M10 (IR Filter)
✦ 1M63025ARF-7-M10 (AR Filter)
※ 1M63025IRF-7-M10 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 6.3 |
| F-Number | 2.5 |
| Mount Thread | M 10 x P 0.5 |
| Filter | IR |
| Sensor | 1/2.7" |
| Image Circle (mm) | Ø 6.66 |
| Chief Ray Angle | < 13° |
| Field Angle (D) | 68° |
| Total Track (mm) | 13.5 |
| TV Distortion | - |
| Lens Construction | 4C + 4E |
| BFL | 7.1 |
| • Access Control & Intercom Systems • Vehicle Reversing / Backup Camera • Baby Monitor Camera • Drone and UAV Vision Modules • Point-of-Sale (POS) Camera Integration • Smart Doorbell Camera • Industrial Automation Vision Systems • People-Counting / Traffic Camera • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
