USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
13M44048IRF-M6.5
68° View Angle 4.4mm 13MP Lens
M 6.5 x P 0.25
Description
|
MISUMI 13M44048IRF-M6.5 is a 13-megapixel M6.5 pinhole lens designed for 1/3.2" CMOS or CCD camera sensors, delivering a 4.4mm focal length at F4.8 with a built-in IR filter for extended depth of field. Its 68-degree field of view, Ø6.0mm image circle and minimal TV distortion capture sharp, true-to-life detail in a compact 5.4mm total track with an M6.5 x P0.25 mount, ideal for covert security, ATM and inspection cameras where high resolution must fit into a small space. Manufactured in Taiwan, the 13M44048IRF-M6.5 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 68° View Angle • 13 Megapixels |
• 4.4 mm / F 4.8 with IR Filter • M 6.5 x P 0.25 • IR / AR Filter (Optional) |
Choose Model
✦ 13M44048IRF-M6.5 (IR Filter)
✦ 13M44048IRF-M6.5 (IR Filter)
✦ 13M44048ARF-M6.5 (AR Filter)
※ 13M44048IRF-M6.5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.4 |
| F-Number | 4.8 |
| Mount Thread | M 6.5 x P 0.25 |
| Filter | IR |
| Sensor | 1/3.2" |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | 25° |
| Field Angle (D) | 68° |
| Total Track (mm) | 5.4 ± 0.2 |
| TV Distortion | < -0.5% |
| Lens Construction | 5P + IR |
| BFL | 1.1 ± 0.2 |
| • Covert Security Camera • ATM / Kiosk Camera • Face Recognition Terminal • Document / Barcode Scanning • Machine Vision Inspection • Smart Doorbell / Peephole Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
