USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
1M33024IRV-M7
130° View Angle 3.3mm 1.3MP Lens
M 7 x P 0.5
Description
|
MISUMI 1M33024IRV-M7 is a Made-in-Taiwan 1.3-megapixel pinhole lens designed for 1/3" CMOS or CCD camera sensors, delivering a 3.3mm focal length at F2.4 with a built-in IR filter (an AR filter version is also available). This 130-degree ultra-wide-angle lens produces a Ø6.0mm image circle through a compact M7 x P0.5 mount, with a 5-element optical construction that captures a broad field of view for panoramic and wide-coverage camera integrations. Manufactured in Taiwan, the 1M33024IRV-M7 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM lens integration. |
Feature
| • Image Circle Ø 6.0 • 130° View Angle • 1.3 Megapixels |
• 3.3 mm / F 2.4 with IR Filter • M 7 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 1M33024IRV-M7 (IR filter)
✦ 1M33024IRV-M7 (IR filter)
✦ 1M33024ARV-M7 (AR filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.3 |
| F-Number | 2.4 |
| Mount Thread | M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | - |
| Field Angle (D / H / V) | 130° / 77° / 55.1° |
| Total Track (mm) | 12.95 ± 0.2 |
| TV Distortion | < -66.4 % |
| Lens Construction | 5G |
| BFL | 3.11 ± 0.2 |
| • Panoramic Surveillance Camera • Wide-Angle Dash Cam • 360° Multi-Camera Rig • Fisheye Security Camera • Drone Ground-Facing Camera • Wide-Field Endoscopic Imaging • Vehicle Blind-Spot Monitoring • Immersive VR/AR Capture • Medical Lens • Inspection Lens • Industrial Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
