2M20055IRF-M4
120° View Angle 2.00mm 2MP Lens
M 4 x P 0.2
Description
|
MISUMI 2M20055IRF-M4 is a 2-megapixel endoscope lens designed for 1/4" CMOS or CCD camera sensors such as the OV9732, delivering a 2.0mm focal length at F5.5 with a built-in IR filter. Its 120-degree wide field of view and Ø4.5mm image circle deliver broad, deep-focus coverage from a compact M4 x P0.2 mount, well suited to inspection scopes and close-range imaging where the whole scene needs to stay sharp. Manufactured in Taiwan, the 2M20055IRF-M4 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.5 • 120° View Angle • 2 Megapixels |
• 2.0 mm / F 5.5 with IR Filter • M 4 x P 0.2 • IR / AR Filter (Optional) |
Choose Model
✦ 2M20055IRF-M4 (IR Filter)
✦ 2M20055IRF-M4 (IR Filter)
✦ 2M20055ARF-M4 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.0 |
| F-Number | 5.5 |
| Mount Thread | M 4 x P 0.2 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.5 |
| Chief Ray Angle | < 22° |
| Field Angle (D / H / V) | 120° / 105° / 60° |
| Total Track (mm) | 8 ± 0.2 |
| TV Distortion | < 35 % |
| Lens Construction | 4G + IR |
| BFL | 2.6 ± 0.2 |
| • Borescope / Pipe Inspection Camera • Automotive Maintenance Inspection • Intraoral Camera • Smart Doorbell • Robotics Vision • Compact IoT Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
