USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
2M18640IRF-M4
88° View Angle 1.86mm 2MP Lens
M 4 x P 0.2
Description
|
MISUMI 2M18640IRF-M4 is a 2-megapixel pinhole lens designed for 1/6" CMOS or CCD camera sensors such as the OV2740, delivering a 1.86mm focal length at F4.0 with a built-in IR filter. Its 88-degree field of view, low TV distortion below 1.5%, and ultra-short 3.2mm total track fit into a compact M4 x P0.2 mount, ideal for miniature and space-critical camera designs. F5.0 and F6.0 versions are also available for greater depth of field. Manufactured in Taiwan, the 2M18640IRF-M4 reflects MISUMI precision optical engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • Image Circle Ø 3.0 • 88° View Angle • 2 Megapixels |
• 1.86 mm / F 4.0 with IR Filter • M 4 x P 0.2 • IR / AR Filter (Optional) • Depth of Field F 4.0 / F 5.0 / F 6.0 (Optional) |
Choose Model
✦ 2M18640IRF-M4 (IR filter with F 4.0)
✦ 2M18640IRF-M4 (IR filter with F 4.0)
✦ 2M18640ARF-M4 (AR filter with F 4.0)
✦ 2M18650IRF-M4 (IR filter with F 5.0)
✦ 2M18650ARF-M4 (AR filter with F 5.0)
✦ 2M18660IRF-M4 (IR filter with F 6.0)
✦ 2M18660ARF-M4 (AR filter with F 6.0)
※ 2M18640IRF-M4 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.86 |
| F-Number | 4.0 |
| Mount Thread | M 4 x P 0.2 |
| Filter | IR |
| Sensor | 1/6’’ |
| Image Circle (mm) | Ø 3.0 |
| Chief Ray Angle | < 28° |
| Field Angle (D / H / V) | 88° / 75.1° / 58.4° |
| Total Track (mm) | 3.2 ± 0.2 |
| TV Distortion | < 1.5 % |
| Lens Construction | 3P + IR |
| BFL | 0.75 ± 0.2 |
| • Laptop / Notebook Webcam • Covert / Hidden Surveillance Camera • Smart Doorbell • Wearable / Body Camera • Compact IoT Camera • Drone Imaging • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
