USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
2M40020IRF-M7
86° View Angle 4.0mm 2MP Lens
M 7 x P 0.5
Description
|
MISUMI 2M40020IRF-M7 is a 2-megapixel pinhole lens designed for 1/3" CMOS or CCD camera sensors, delivering a 4.0mm focal length with a bright F2.0 aperture and a built-in IR filter. Its 86-degree field of view and Ø6.0mm image circle provide wide, well-lit coverage through a compact M7 x P0.5 mount, making it a practical choice for discreet and space-limited camera designs. Manufactured in Taiwan, the 2M40020IRF-M7 combines MISUMI precision optical engineering with reliable local supply chain support for OEM camera integration. |
Feature
| • Image Circle Ø 6.0 • 86° View Angle • 2 Megapixels |
• 4.0 mm / F 2.0 with IR Filter • M 7 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ 2M40020IRF-M7 (IR Filter)
✦ 2M40020IRF-M7 (IR Filter)
✦ 2M40020ARF-M7 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.0 |
| F-Number | 2.0 |
| Mount Thread | M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | < 18.5° |
| Field Angle (D) | 86° |
| Total Track (mm) | 10.01 ± 0.2 |
| TV Distortion | < -24.5 % |
| Lens Construction | 4C + 4E + IR |
| BFL | 4.1 ± 0.2 |
| M.O.D (mm) | 300 |
*M.O.D= minimum object distance
| • Covert / Hidden Surveillance Camera • Smart Doorbell • Access Control • Vehicle Dash Camera • Robotics Vision • Self-Service Kiosk Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
