USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
5M31250IRF-M6
70.9° View Angle 3.128mm 5MP Lens
M 6 x P 0.35
Description
|
MISUMI 5M31250IRF-M6 is a 5-megapixel M6 pinhole lens designed for 1/4" CMOS or CCD camera sensors, delivering a 3.128mm focal length at F5.0 for greater depth of field, with a built-in IR filter and an optional F2.8 version for brighter imaging. Its 70.9-degree field of view, Ø4.8mm image circle and low TV distortion of under 1.6% provide sharp, accurate imaging in an ultra-compact 3.6mm total track with an M6.0 x P0.35 mount, ideal for covert security cameras, ATMs and other space-constrained camera designs. Manufactured in Taiwan, the 5M31250IRF-M6 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 4.8 • 70.9° View Angle • 5 Megapixels |
• 3.128 mm / F 5.0 with IR Filter • M 6 x P 0.35 • IR / AR Filter (Optional) • Depth of Field F 2.8 / F 5.0 (Optional) |
Choose Model
✦ 5M31250IRF-M6 (IR Filter)
✦ 5M31250IRF-M6 (IR Filter)
✦ 5M31250ARF-M6 (AR Filter)
※ 5M31250IRF-M6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.128 |
| F-Number | 5.0 |
| Mount Thread | M 6 x P 0.35 |
| Filter | IR |
| Sensor | 1/4" |
| Image Circle (mm) | Ø 4.8 |
| Chief Ray Angle | 31.2° |
| Field Angle (D / H / V) | 70.9° / 60° / 46.6° |
| Total Track (mm) | 3.6 ± 0.2 |
| TV Distortion | < 1.6% |
| Lens Construction | 3P + IR |
| BFL | 1.06 ± 0.2 |
| • Covert Security Camera • Smart Doorbell / Peephole Camera • ATM / Kiosk Camera • Face Recognition Terminal • Compact IoT Camera • Wearable / Body Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
