USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
2M42026IRF-M7
60° View Angle 4.2mm 2MP Lens
M 7 x P 0.35
Description
|
MISUMI 2M42026IRF-M7 is a 2-megapixel pinhole lens designed for 1/4" CMOS or CCD camera sensors, delivering a 4.2mm focal length at F2.6 with a built-in IR filter. With a 60-degree field of view, low TV distortion below 1.2%, and a Ø5.6mm image circle, it captures natural, true-to-shape images through a compact M7 x P0.35 mount with a short 5.1mm total track. Manufactured in Taiwan, the 2M42026IRF-M7 is also available in an AR filter version, backed by MISUMI precision optical engineering and reliable local supply for OEM camera integration. |
Feature
| • Image Circle Ø 5.6 • 60° View Angle • 2 Megapixels |
• 4.2 mm / F 2.6 with IR Filter • M 7 x P 0.35 • IR / AR Filter (Optional) |
Choose Model
✦ 2M42026IRF-M7 (IR Filter)
✦ 2M42026IRF-M7 (IR Filter)
✦ 2M42026ARF-M7 (AR Filter)
※ 2M42026IRF-M7 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 4.2 |
| F-Number | 2.6 |
| Mount Thread | M 7 x P 0.35 |
| Filter | IR |
| Sensor | 1/4" |
| Image Circle (mm) | Ø 5.6 |
| Chief Ray Angle | < 24.65° |
| Field Angle (D / H / V) | 60° / 42° / 30° |
| Total Track (mm) | 5.1 ± 0.2 |
| TV Distortion | < 1.2% |
| Lens Construction | 4P + IR |
| BFL | 0.8 ± 0.2 |
| • Covert / Hidden Surveillance Camera • Smart Doorbell • Access Control • Video Intercom • Robotics Vision • Self-Service Kiosk Camera • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
